??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Visualização
Formatos
Files
3D
Dimensão
2D

Seleção de modelos em CAD
22380.0101 Ball Lock Pins,self-locking, with standard handle
HELP_VARIABLE
Company
Halder
Description
EH 22380. - Ball Lock Pins,self-locking, with standard handle, precipitation-hardened
Bill of material
22380.0101 Ball Lock Pins,self-locking, with standard handle
BESTNR
Ref. No.
22380.0101
MAT
Material
Stainless steel 1.4542, precipitation-hardened
D1
-0.04/-0.08
16 mm
L1
+0.6
130 mm
D2
19.0 mm
D3
20 mm
L2
±1
14.0 mm
L3
39.5 mm
H11
Locating hole H11
16
SG
shearing resistance, double, 1.4542 min.
257 kN
G
Weight
279 g
Embedded user actions